IESNA:LM-63-2002
[TEST]P1055697
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-H1000D927-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2320
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1322.7 1311.8 1305.9 1297 1283.1 1264.3 1243.6 1219.8 1192.1 1162.4
1129.8 1094.2 1055.6 1016 974.5 931.9 888.4 841.9 795.4 748.9
700.4 652.9 606.4 558 506.5 460 410.6 360.1 309.7 260.2
209.7 164.2 120.7 79.1 42.5 14.8 0
1322.7 1328.6 1321.7 1308.9 1287.1 1257.4 1225.8 1190.1 1150.6 1109
1061.5 1014 964.6 912.1 858.7 804.3 748.9 693.5 638.1 581.7
527.3 473.9 421.4 370 320.5 274 227.5 189 159.3 131.6
104.9 81.1 60.3 41.6 25.7 10.9 0
1322.7 1315.8 1302.9 1274.2 1239.6 1198.1 1151.6 1097.1 1039.8 977.4
913.1 847.8 780.6 716.3 652.9 591.6 533.2 476.8 424.4 374.9
328.5 289.9 261.2 232.5 205.8 182 159.3 138.5 118.7 99.9
83.1 66.3 51.4 36.6 23.7 10.9 0
1322.7 1316.8 1291.1 1255.4 1209.9 1154.5 1095.2 1027.9 951.7 873.6
799.4 726.2 654.9 588.6 528.3 470.9 417.5 367 327.5 299.8
274 249.3 222.6 201.8 180.1 161.3 142.5 124.7 107.8 93
77.2 62.3 48.5 34.6 21.8 9.9 0
1322.7 1320.7 1300 1258.4 1206 1147.6 1080.3 1005.1 924 844.9
766.7 689.5 619.3 554 494.7 439.3 388.8 345.3 316.6 289.9
264.1 242.4 217.6 195.9 177.1 158.3 140.5 123.7 106.8 91
76.2 61.3 47.5 34.6 22.8 10.9 0
